BUCKINGHAMSHIRE, UK, Oct. 20, 2017 — Chatsworth Products (CPI) announces the release of its second generation EF-Series EuroFrame™ Cabinet. The EuroFrame Gen 2 is the latest cost-effective cabinet from CPI and is designed to minimize deployment time and resources by offering a quick and easy-to-install storage solution, while still providing the high performance required by today’s modern data centers.
EuroFrame Gen 2 manages and protects cabling and equipment in a simple and reliable, yet affordable way. Its progressive design allows for scalability and network upgrades, while supporting airflow and cable management best practices, as per EN 50600 recommendations.
“CPI recognizes that the European data center market is currently undergoing a massive period of change with data center managers being driven to create greater levels of efficiency, while on a restricted budget. By taking the EuroFrame Cabinet to the next level, with the EuroFrame Gen 2, we are confident that we will be able to continue meeting and exceeding European data centers’ ever-evolving need for speed of deployment, optimum cable management, greater airflow control and more desirable aesthetics,” Luca Rozzoni, CPI Sr. Product Manager for Europe explains.
EuroFrame Gen 2 has been constructed to meet today’s data center requirements for high-density switching and server applications. The cabinet is available in several standard configurations, including 42 rack-mount units (U), 45U and 47U, 600 mm and 800 mm widths and 829 mm, 1029 mm and 1229 mm depths, as well as options with patented Vertical Exhaust Ducts, offering flexibility to fit most data center designs.
“The EuroFrame Gen 2 Cabinet provides a cost-effective server and network equipment storage solution for data centers,” commented Julian Riley, CPI Regional Sales Director & General Manager for Europe. “It offers excellent control of airflow, allowing data centers to reduce energy cost, while still providing adequate cable management, as well as distinctive aesthetics.”
The EuroFrame Gen 2 Cabinet, along with its matching airflow, cable and power management accessories, provides a reliable and cost-effective solution for today’s modern data center. Find out more by visiting the product page.