• About
  • Contact Us
  • News & Events
  • Partners
  • 800.834.4969
Your Cart (0)

Your cart is empty.

Cart Subtotal:
MSRP (USD)
$0

Basic eConnect® PDU (Previous Model)
Overview

For use in data centers and equipment room racks and cabinets. Designed for reliable use in high-density, high temperature environments. Locking outlets provide additional stability and prevent accidental disconnections.

Key Features and Benefits:

  • Withstands hot aisle temperatures of high density data center environments with an ambient temperature rating of 149°F (65°C)
  • Protects equipment from current spikes and nuisance tripping with highly reliable, heat tolerant 100% rated magnetic hydraulic breakers
  • Prevents accidental disconnections through optional locking outlets, which ensure straight cords stay securely fastened to IEC outlets
  • Vertical PDU installs quickly with universal, tool-less mounting hardware or available shipped preinstalled in CPI cabinets
  • Offers a broad range of standard configurations, combining different power inlets/plugs and outlets for configurations that match facility requirements
  • Fits in the zero U space at the side of cabinets and does not block access to equipment mounting rails or exhaust airflow
Explore Product Options
Refine By
Refine By
  • Plug
  • Outlets
  • Volts
  • Phase
  • AMP
  • Cabinet Compatibility
Explore Sizes & Options (59 Product Options)
Product Number Plug Outlets Volts Phase AMP Cabinet Compatibility Price (USD MSRP)
No Products Matching Your Filters