• About
  • Contact Us
  • News & Events
  • Partners
  • 800.834.4969
Your Cart (0)

Your cart is empty.

Cart Subtotal:
MSRP (USD)
$0

Switched Pro eConnect® PDU (Previous Model)
Overview
For use in data centers and equipment room racks and cabinets. Provides continuous, automated monitoring of each PDU to provide measurement at the rack level. Integration with electronic access control and environmental monitoring options provides a complete cabinet-level management solution that is easy to use and deploy.

Key Features:
  • Withstands the hot aisle temperatures of high-density data center environments, with an ambient temperature rating of 149°F (65°C)
  • Protects equipment from current spikes and nuisance tripping with highly reliable, heat tolerant 100% rated magnetic hydraulic breakers
  • Provides users with the ability to turn individual outlets off and on, cycle power, set power cycle delays and set up sequenced power-on processes
  • Optimizes power usage in high-density applications with continuous power monitoring at each PDU and input branch circuit with +/-1% accuracy
  • Delivers proactive environmental warnings and threshold alarms with integrated temperature and humidity monitoring
  • Prevents accidental disconnections through optional locking outlets, which ensure straight power cords stay securely fastened to IEC outlets
  • Ensures notification of impending issues proactively through threshold settings and notifications
  • Vertical PDU installs quickly with universal, tool-less mounting hardware or available shipped preinstalled in CPI cabinets
  • Offers a broad range of standard configurations, combining different power inlets/plugs and outlets for configurations that match facility requirements
Explore Product Options
Refine By
Refine By
  • Plug
  • Outlets
  • Volts
  • Phase
  • AMP
  • Cabinet Compatibility
Explore Sizes & Options (52 Product Options)
Product Number Plug Outlets Volts Phase AMP Cabinet Compatibility Price (USD MSRP)
No Products Matching Your Filters