Power Strips
Power Strips distribute basic, single-phase power to multiple pieces of equipment from a single power connection and provide optional features for local metering.
Resources
Basic (7 Product Options)

Provide metered power distribution into racks and cabinets allowing you to share a single power connection with multiple pieces of equipment.

44 options
Starting at $281.79 USD MSRP

Basic Horizontal Power Strips with master lighted switch and international style outlets

25 options
Starting at $128.46 USD MSRP

Basic Power Strips provide basic power distribution into racks and cabinets allowing you to share a single power connection with multiple pieces of equipment.

8 options
Starting at $212.16 USD MSRP

Basic Power Strips provide basic power distribution into racks and cabinets allowing you to share a single power connection with multiple pieces of equipment.

8 options
Starting at $229.67 USD MSRP

Power strip mounts inside top, bottom or side of Cube-iT Cabinets.

8 options
Starting at $160.54 USD MSRP

Basic Power Strips provide basic power distribution into racks and cabinets allowing you to share a single power connection with multiple pieces of equipment.

8 options
Starting at $172.88 USD MSRP

Transformer Spaced Power Strips let you plug in bulky transformers without skipping outlets. The 1U high, horizontal rack-mount power strip has eight outlets total: four in front and four in back.

6 options
Starting at $256.71 USD MSRP