Cart
Loading...
Loading... 40163-007
C-Type Compression Tap; 2/0 Stranded; 1/0 Solid Run; 2/0 Stranded; 1/0 Solid Tap; Each
MSRP $45.53
| Tap | |
| Run | |
| Quantity |
| Country Of Origin | US |
| BABA Compliant | No |
| Type | 2/0 Stranded/1/0 Solid |
| Ship Width | 1" (3 cm) |
| Ship Length/Depth | 15" (381 mm) |
| Ship Height | 1" (3 cm) |
| Shipping Weight | 0.2 LB (0.09 kg) |