Bonding Straps & Jumpers
Cable Runway Bonding Strap Kit
Add To Cart
Cable Runway Bonding Strap Kit
Qty:
Remove
Cart Subtotal:
Contact us for pricing.
Add to cart
Checkout
Cable Runway Bonding Strap Kit
Helpful Downloads & Links
Product Information
Spec Sheet
Installation Instructions
Design Tools
Overview
Cable Runway Bonding Strap Kits provide a bonding pathway between cable runway lengths when fastened together across splices. Installation requires drilling 5/16” (127 mm) holes. Bonding Straps consist of an 8”L (200 mm) #6 AWG green insulated stranded copper conductor with a helical yellow stripe attached at both ends to two-hole compression lugs with 1/4” (6.4 mm)
bolt holes spaced on 5/8” (15.9 mm) centers.
Overall length of 11” (280 mm)
Available individually or in packs of 25
Constructed of UL® Listed components, File E236184, Category KDER (US), KDER7 (Canada) - Bonding and Grounding Equipment
Other configurations available on request
Kit consists of:
(4) stainless steel cap screws, #1/4-20 x 3/4”L (19 mm)
(4) flat washers, 1/4” (6.4 mm)
(4) lock washers, 1/4” (6.4 mm)
(4) nuts, 1/4” (6.4 mm)
Explore Product Options
Refine By
Confirm Selections
Reset
Quantity
Pack of 25
Single
Refine By
Confirm Selections
Reset
Quantity
Pack of 25
Single
Explore Sizes & Options
(
2
Product Options)
Select Product Options
Selected Options
Clear All
Product Number
Quantity
Price (USD MSRP)
Loading...
Loading...
No Products Matching Your Filters
Load More