Busbars
TIA-607 Style Busbars
BICSI & ANSI/TIA Primary Bonding Busbars
Add To Cart
BICSI & ANSI/TIA Primary Bonding Busbars
Qty:
Remove
Cart Subtotal:
Contact us for pricing.
Add to cart
Checkout
BICSI & ANSI/TIA Primary Bonding Busbars
Helpful Downloads & Links
Product Information
Spec Sheet
Design Tools
BIM
Visio Stencil
Overview
ICT Primary Bonding Busbar (PBB) provides a central bond attachment point for ICT bonding backbones, equipment and the building’s ground electrode system.
Hole patterns on Busbars accommodate two-hole lugs per the recommendation of ANSI/BICSI N3-20 and ANSI/TIA-607 standards. Insulators electrically isolate Busbars from the wall or other mounting surfaces, thereby controlling the current path.
Mounting brackets are manufactured from high-quality 300 series stainless steel with 3/8” (9.53 mm) diameter mounting holes spaced 5.75” (146.1 mm) apart
Busbars mount on the wall, floor or ceiling
Ships preassembled
Sold individually
UL Listed, File E236184, Category KDER (US), KDER7 (Canada)
Busbar assemblies with lug kits also available
Other configurations available on request
Explore Product Options
Refine By
Confirm Selections
Reset
Width
12" (300 mm)
20" (510 mm)
Refine By
Confirm Selections
Reset
Width
12" (300 mm)
20" (510 mm)
Explore Sizes & Options
(
2
Product Options)
Select Product Options
Selected Options
Clear All
Product Number
Width
Price (USD MSRP)
Loading...
Loading...
No Products Matching Your Filters
Load More