Cart
Loading...
Loading... 12858-001
Corner Cushions; Gray; Set of 4
MSRP $33.76
| Country Of Origin | US |
| BABA Compliant | No |
| Color | Gray |
| Ship Width | 8" (20 cm) |
| Ship Length/Depth | 38" (965 mm) |
| Ship Height | 7" (18 cm) |
| Shipping Weight | 1 LB (0.45 kg) |
Corner Cushions; Gray; Set of 4
| Country Of Origin | US |
| BABA Compliant | No |
| Color | Gray |
| Ship Width | 8" (20 cm) |
| Ship Length/Depth | 38" (965 mm) |
| Ship Height | 7" (18 cm) |
| Shipping Weight | 1 LB (0.45 kg) |