Cart
Loading...
Loading... 43065-701
VersaEdge™ Wall-Mount Cabinet Installation Bracket; Black
MSRP $59.50
| Type | Installation Bracket for VersaEdge |
| Height | 1.5" (38.1 Millimeters) |
| Width | 18" (457.2 Millimeters) |
| Depth | 1.5" (38.1 Millimeters) |
| Country Of Origin | US |
| Material | Steel |
| BABA Compliant | Yes |
| Color | Black |
| Ship Width | 20" (508 Millimeters) |
| Ship Length/Depth | 3.5" (89 mm) |
| Ship Height | 3.5" (88.9 Millimeters) |
| Shipping Weight | 4 LB (1.8 Kilograms) |





