Cart
Loading...
Loading... 39861-714
Double Perforated Metal Rear Door for ZetaFrame®Cabinet; for 45U x 27.6"W (700 mm) Cabinet; Black
MSRP $1,130.23
| Cabinet Width | 27.6"W (700 mm) |
| Color | Black |
| Height RMU | 45U |
| Height | 77.7" (1974 mm) 45U |
| Width | 27.6" (701 mm) |
| Depth | 1.6" (40 mm) |
| Country Of Origin | US |
| BABA Compliant | Yes |
| Ship Width | 31" (79 cm) |
| Ship Length/Depth | 216" (5486 mm) |
| Ship Height | 6" (15 cm) |
| Shipping Weight | 42.1 LB (19.1 kg) |







