Cart
Loading...
Loading... 39861-722
Double Perforated Metal Rear Door for ZetaFrame®Cabinet; for 42U x 31.5"W (800 mm) Cabinet; Black
MSRP $1,188.79
| Cabinet Width | 31.5"W (800 mm) |
| Color | Black |
| Height RMU | 42U |
| Height | 75.9" (1928 mm) 42U |
| Width | 31.5" (800 mm) |
| Depth | 1.6" (40 mm) |
| Country Of Origin | US |
| BABA Compliant | Yes |
| Ship Width | 35" (89 cm) |
| Ship Length/Depth | 203" (5156 mm) |
| Ship Height | 6" (15 cm) |
| Shipping Weight | 41.4 LB (18.78 kg) |







