Cart
Loading...
Loading... 39861-E00
Double Perforated Metal Rear Door for ZetaFrame®Cabinet; for 42U x 23.6"W (600 mm) Cabinet; Glacier White
MSRP $952.07
| Cabinet Width | 23.6"W (600 mm) |
| Color | Glacier White |
| Height RMU | 42U |
| Height | 75.9" (1928 mm) 42U |
| Width | 23.6" (599 mm) |
| Depth | 1.6" (40 mm) |
| Country Of Origin | US |
| BABA Compliant | Yes |
| Ship Width | 27" (69 cm) |
| Ship Length/Depth | 203" (5156 mm) |
| Ship Height | 6" (15 cm) |
| Shipping Weight | 41.2 LB (18.69 kg) |







