Cart
Loading...
Loading... 39861-E21
Double Perforated Metal Rear Door for ZetaFrame®Cabinet; for 52U x 27.6"W (700 mm) Cabinet; Glacier White
MSRP $1,231.89
| Cabinet Width | 27.6"W (700 mm) |
| Color | Glacier White |
| Height RMU | 52U |
| Height | 81.3" (2065 mm) 52U |
| Width | 27.6" (701 mm) |
| Depth | 1.6" (40 mm) |
| Country Of Origin | US |
| BABA Compliant | Yes |
| Ship Width | 31" (79 cm) |
| Ship Length/Depth | 249" (6325 mm) |
| Ship Height | 6" (15 cm) |
| Shipping Weight | 43.7 LB (19.82 kg) |







