Cart
Loading...
Loading... 39861-E39
Double Perforated Metal Rear Door for ZetaFrame®Cabinet; for 48U x 29.5"W (750 mm) Cabinet; Glacier White
MSRP $1,149.96
| Cabinet Width | 29.5"W (750 mm) |
| Color | Glacier White |
| Height RMU | 48U |
| Height | 79.5" (2019 mm) 48U |
| Width | 29.5" (749 mm) |
| Depth | 1.6" (40 mm) |
| Country Of Origin | US |
| BABA Compliant | Yes |
| Ship Width | 35" (89 cm) |
| Ship Length/Depth | 231" (5867 mm) |
| Ship Height | 6" (15 cm) |
| Shipping Weight | 42.8 LB (19.41 kg) |







