Cart

Loading...
Loading...

Cart

Loading...
Loading...

39950-E72

Front Door Assembly for CUBE-iT®Wall-Mount Floor-Supported Cabinet; Gen 3; 72"H x 27.3"W (1830 mm x 693 mm); Solid Metal; Glacier White

MSRP $832.86
Door StyleSteel
ColorGlacier White
Height72" (1829 mm)
Width27.3" (693 mm)
Depth1.2" (30 mm)
Country Of OriginUS
BABA CompliantYes
Ship Width29" (74 cm)
Ship Length/Depth193" (4902 mm)
Ship Height4" (10 cm)
Shipping Weight39 LB (17.69 kg)
Product Description

Front-to-Rear Cable Manager attaches to the back of equipment mounting rails creating a front-to-rear pathway between the front and rear mounting rails for cables. For use with GF-Series GlobalFrame Gen 2 or F-Series TeraFrame Gen 3 Cabinets.

Key Features and Benefits
  • For use on 31.5"W (800 mm) Z4-Series SeismicFrame® Cabinets
  • Mounting locations behind cable openings on each rail
  • Attaches to mounting rails and extends from 17.5" (445 mm) to 30.5" (775 mm) to rail depth
  • Creates a 3.0"H (76 mm) by 2.5"W (64 mm) front-to-rear pathway for cables
  • Includes: cable manager, installation hardware
  • Finish: Black or Glacier White