Cart
Loading...
Loading... 39976-71J
Latch Kit for Double Perforated Metal Rear Door for ZetaFrame®Cabinet; 48U; 3-Point; Keyed Lock; Black
MSRP $229.42
| Height RMU | 48U |
| Country Of Origin | US |
| BABA Compliant | Yes |
| Color | Black |
| Ship Width | 6" (15 cm) |
| Ship Length/Depth | 155" (3937 mm) |
| Ship Height | 6" (15 cm) |
| Shipping Weight | 4.3 LB (1.95 kg) |







