Cart
Loading...
Loading... 39975-71N
Latch Kit for Single Solid Metal Rear Door with Seal for ZetaFrame®Cabinet; 52U; 3-Point; Keyed Lock; Black
MSRP $246.76
| Height RMU | 52U |
| Country Of Origin | US |
| BABA Compliant | No |
| Color | Black |
| Ship Width | 6" (15 cm) |
| Ship Length/Depth | 170" (4318 mm) |
| Ship Height | 6" (15 cm) |
| Shipping Weight | 4.5 LB (2.04 kg) |







