Cart

Loading...
Loading...

Cart

Loading...
Loading...

39780-E06

Single Perforated Metal Front Door for ZetaFrame®Cabinet; for 48U x 23.6"W (600 mm) Cabinet; Glacier White

MSRP $672.73
Cabinet Width23.6"W (600 mm)
ColorGlacier White
Height RMU48U
Height79.5" (2019 mm) 48U
Width23.6" (599 mm)
Depth1.6" (41 mm)
Country Of OriginUS
BABA CompliantYes
Ship Width27" (69 cm)
Ship Length/Depth231" (5867 mm)
Ship Height6" (15 cm)
Shipping Weight42 LB (19.05 kg)
Product Description

Single Perforated Metal Front Door for ZetaFrame® Cabinet

Key Features and Benefits
  • 78% perforation provides maximum airflow
  • Universal mounting location allows use on the front or rear of cabinet frame
  • Reversible to open from the right or left, must move hinges/latch
  • Opens 120° when cabinets are bayed, 145° when stand alone
  • Hinge pins allow quick and easy tool-less removal of the door for maintenance access
  • Features integral bonding, no additional ground straps required
  • Uses Single-Point Latch Kit (ordered separately)
  • Includes door, hinges, standard swing handle and keyed lock.
  • Material: Steel
  • Finish: Black or Glacier White