Cart

Loading...
Loading...

Low-Decibel Dual-Fan and Filter Kit for CUBE-iT® Wall-Mount Cabinet

2 Options
Customize Your Product
Volts
Plug
Explore Sizes & Options
Filter
Add to Cart Add
40975-001
View Details
115 Volts
NEMA 5-15P
$262.45
40975-002
View Details
230 Volts
NEMA 6-15P
$262.45
Product Description

Low-decibel (31 dB), dual-fan option provides quiet operation while keeping active equipment cool

Key Features and Benefits
  • Pressurizes interior of the cabinet, forcing warm air out of open vents
  • Assembly Includes 2 fans and 2 filters
  • Noise Level: 31 dB (measured at 3' (1 m) distance)
  • Recommended placement on bottom right and left sides of the cabinet
  • Airflow: 120 CFM (204 CMH)
  • 6'L (1.8 m) NEMA 5-15P/6-15P Power Cord