Cart

Loading...
Loading...

Cart

Loading...
Loading...

40975-001

Low-Decibel Dual-Fan and Filter Kit for CUBE-iT®Wall-Mount Cabinet; 120 CFM; 31 dBA; 115 VAC, 50/16 Hz; 6'L (1.8 m) NEMA 5-15P Power Cord; Black; Includes 2 Fans and 2 Filters

MSRP $262.45
Volts115 Volts
PlugNEMA 5-15P
Height5" (127 mm)
Width1.8" (44 mm)
Depth5" (127 mm)
Country Of OriginUS
BABA CompliantNo
ColorBlack
Ship Width16" (41 cm)
Ship Length/Depth20" (508 mm)
Ship Height3" (8 cm)
Shipping Weight4 LB (1.81 kg)
Product Description

Low-decibel (31 dB), dual-fan option provides quiet operation while keeping active equipment cool

Key Features and Benefits
  • Pressurizes interior of the cabinet, forcing warm air out of open vents
  • Assembly Includes 2 fans and 2 filters
  • Noise Level: 31 dB (measured at 3' (1 m) distance)
  • Recommended placement on bottom right and left sides of the cabinet
  • Airflow: 120 CFM (204 CMH)
  • 6'L (1.8 m) NEMA 5-15P/6-15P Power Cord