• About
  • News & Events
  • Partners
  • Contact Us
  • 800.834.4969
Your Cart (0)

Your cart is empty.

Cart Subtotal:
MSRP (USD)
$0

Cable Lashing Bar for F-Series TeraFrame HD Cabinet
Overview

Use the Cable Lashing Bar to secure a single network or power cable bundle within the cabinet using Saf-T-Grip® Straps or cable ties. The bar features notched edges to ensure Saf-T-Grips and cable ties do not slide and maintain their vertical position. The bar attaches to the cabinet frame and is only 1.5 inches (38 mm) wide allowing multiple bars to be placed side-by-side within the cabinet. The bar requires a minimum 2.5 inch (64 mm) equipment mounting rail setback. Select the bar to match cabinet height.

Explore Product Options
Refine By
Refine By
  • Height
Explore Sizes & Options (3 Product Options)
Product Number Height Price (USD MSRP)
No Products Matching Your Filters