• About
  • News & Events
  • Partners
  • Contact Us
  • 800.834.4969
In order to provide complete functionality, this web site needs your explicit consent to store browser cookies. If you don't allow cookies, you may not be able to use certain features of the web site including but not limited to: log in, buy products, see personalized content, switch between site cultures. It is recommended that you allow all cookies.
I hereby accept that the provided information can be used for marketing purposes and targeted website content.

You can find more information on our privacy page.
Front-to-Rear Cable Manager for Z4-Series SeismicFrame
Overview

Front-to-Rear Cable Manger attaches to the back of equipment mounting rails in Z4-Series SeismicFrame® Cabinets creating a front-to-rear pathway between the front and rear mounting rails for cables.

Key Features and Benefits:

  • For use on 31.5"W (800 mm) Z4-Series SeismicFrame® Cabinets
  • Mounting locations behind cable openings on each rail
  • Attaches to mounting rails and extends from 17.5" (445 mm) to 30.5" (775 mm) to rail depth
  • Creates a 3.0"H (76 mm) by 2.5"W (64 mm) front-to-rear pathway for cables
  • Includes: cable manager, installation hardware
  • Finish: Black or Glacier White
Explore Product Options
Refine By
Refine By
Explore Sizes & Options (2 Product Options)
Product Number Width Finish/ Color Price (USD MSRP)
No Products Matching Your Filters