25512-712
Standard Wall-Mount Cabinet Cable Lashing Bracket
Cable Lashing Bracket; Standard Wall-Mount Cabinet; 12U; Black
$64.69
Height:
20.4" (520 mm) 12U
Finish/ Color:
Black
Contact a sales rep
Helpful Downloads & Links
Product Information
Design Tools
Description

Standard Wall-Mount Cabinet Cable Lashing Bracket Overview

Standard Wall-Mount Cabinet Cable Lashing Bracket secures multiple cable bundles along the side of the cabinet.

Key Features and Benefits

  • Three vertical columns and two horizontal rows of attachment points provide ample use of space for maximum cable support
  • An array of slots compatible with zip-ties or Saf-T-Grip Cable Management Straps
  • May be installed in front of or behind the equipment mounting rails or on either side of the cabinet frame
  • Includes: Bracket and installation hardware (Order Saf-T-Grips or cable ties separately)
  • Material: Steel
  • Finish: Black or Glacier White
  • Match to cabinet height
View Product Documentation