25514-709
Standard Wall-Mount Cabinet Ring Cable Manager
Ring Cable Manager; Standard Wall-Mount Cabinet; 9U; Black
$65.16
Height:
15.8" (400 mm) 9U
Finish/ Color:
Black
Contact a sales rep
Helpful Downloads & Links
Product Information
Design Tools
Description

Standard Wall-Mount Cabinet Ring Cable Manager Overview

The Ring Cable Manager organizes loose patch cords along the sides of the cabinet.

Key Features and Benefits

  • Plastic C-shaped rings have openings at front that support the easy addition and removal of patch and jumper cords
  • May be installed on either side of the cabinet frame
  • Includes: Bracket, rings and installation hardware
  • Material: Steel bracket, plastic rings
  • Finish: Black or Glacier White
  • Match to Cabinet height
View Product Documentation