Add To Cart
Patch Panel Auxiliary Mounting Rails
Qty:
Cart Subtotal: Contact us for pricing.
Patch Panel Auxiliary Mounting Rails
Helpful Downloads & Links
Patch Panel Auxiliary Mounting Rails allow patch panels to be mounted in a cabinet independent of mounting rail location. Front and rear tapped holes accommodate the installation of panel-mounted equipment in addition to providing rear cable management options.
- For use in CPI MegaFrame Cabinets
- Rail is 10.5”H x 1.26”W x 3”D, 6U
- Made of aluminum
- Hardware included
- Supports 150 lb vertical load, 110 ft-lb rotational moment(equal to 100 lb cantilevered load at 1’ from mounting bolt)
Explore Product Options
Refine By
Refine By
Explore Sizes & Options (3 Product Options)
No Products Matching Your Filters