Your Cart (0)

Your cart is empty.

Cart Subtotal:
MSRP (USD)
$0

Retractable Stabilizer Kit for MegaFrame & SlimFrame Cabinets
Helpful Downloads & Links
Overview

The Retractable Stabilizer Kit is a floor-level brace that provides anti-tip protection when heavy, slide-mounted equipment is extended in front of the cabinet. When not in use, the stabilizer can be retracted under the cabinet for unimpeded aisle space and improved cabinet appearance.

The stabilizer is recommended for new cabinet installations as access to the bottom interior of a populated cabinet may be difficult. Leveling feet (included with each cabinet) or casters (P/N 13203-001) are required to support the cabinet, so that stabilizing feet can slide freely.

Full Kit: If the cabinet has leveling feet and no casters, select the full kit which comes with leveling feet extensions.
Partial Kit: If the cabinet has casters in addition to leveling feet, select a partial kit because extensions are included with CPI caster sets.

Key Features and Benefits

  • Designed for CPI MegaFrame and SlimFrame Cabinets that are 6’, 6’6” and 7’H (1.8 m, 2.0 m and 2.1 m) , 19” or 23”W, and 30”,36” or 39”D (760 mm, 910 mm or 990 mm)
  • Provides anti-tip support for servers up to 300 lb (136.1 kg)
  • Safe use requires that servers are secured in the closed position prior to extending the stabilizer feet and that only one server at a time be extended for service
Explore Product Options
Refine By
Refine By
  • Width
  • Type
  • Depth
Explore Sizes & Options (16 Product Options)
Product Number Width Type Depth Price (USD MSRP)
No Products Matching Your Filters