39110-C01
Vertical PDU Mounting Bracket Kit
PDU Bracket; Assembly; Standard; 0.7'' (17 mm) W x 3.9'' (100 mm) D x 2.4" (60 mm); Black
$76.77
Contact a sales rep
Helpful Downloads & Links
Design Tools
Description

Vertical PDU Mounting Bracket Kit Overview

Vertical PDU Mounting Bracket Kit used to attach Vertical PDUs to F-Series TeraFrame Gen 3 Cabinet System or GF-Series Gen 2 Cabinet System

Key Features and Benefits
  • Each Mounting Bracket Kit includes a pair of mounting brackets to support the PDU
  • Brackets support two 2.2"W (56 mm) PDUs side-by-side or one 2.7"W (69 mm) PDU
  • PDUs that are 75"H (1905 mm) must be placed in 45U or taller cabinets
View Product Documentation