Double Perforated Metal Rear Door for N-Series TeraFrame® Gen 3 Cabinet
Helpful Downloads & Links
Product Information
Design Tools
Overview

Vertically split design uses minimal aisle space when opened, and provides security and airflow fro rack-mount equipment in the cabinet when closed. 

Key Features and Benefits

  • Low profile, flat, double perforated metal door
  • Typically used as the rear door in traditional hot aisle/cold aisle environments or with aisle  containment for front-to-rear airflow through the cabinet
  • 78% open in perforated area for excellent airflow
  • Universal mounting location allows use on the front or rear of the cabinet
  • Double door design uses less aisle space when opened
  • Open 180º when cabinets are bayed or stand alone
  • Hinge pins allow quick and easy tool-less removal of the door for maintenance access
  • Choice of lock kit with swing handle; keyed, combination or keyed lock and three-point latch for security (order separately)
Explore Product Options
Refine By
Refine By
  • Height
  • Finish/ Color
Explore Sizes & Options (21 Product Options)
Product Number Height Finish/ Color Price (USD MSRP)
Loading...
Loading...
No Products Matching Your Filters