Add To Cart
Seismic Equipment Bracket for Cabinets
Qty:
Cart Subtotal: Contact us for pricing.
Seismic Equipment Bracket for Cabinets
Helpful Downloads & Links
Prevents back-and-forth and side-to-side movement of shelf-mount equipment by bracing the equipment's chassis to the MegaFrame's vertical mounting rails. The Seismic Equipment Bracket can adjust in depth and width to secure one or two pieces of equipment to a MegaFrame Fixed Shelf. The brackets fits 19" and 23" cabinets. Both brackets use only 1 RMU of mounting space, securing equipment between 15" and 32" in depth.
Key Features and Benefits
- Secures shelf-mount equipment by bracing the equipment directly to the cabinet's mounting rails which helps prevent equipment movement during seismic events or when cabinets are moved on casters
- The bracket easily adjusts into multiple configurations which provides security for shelf-mount equipment of different depth or height
- The bracket is available in both 19" and 23" rack-mount widths and will adjust in depth for use in any of CPI's 24", 30", 36", or 39" deep MegaFrame Cabinets
Explore Product Options
Refine By
Refine By
Explore Sizes & Options (6 Product Options)
No Products Matching Your Filters