Your Cart (0)

Your cart is empty.

Cart Subtotal:
MSRP (USD)
$0

12378-501
Optional Cable Retractor Arm Kit for Dual Tower Sliding Shelf
Cable Management Arm Kits for Dual Tower Sliding Shelf; Clear
$273.89
Contact a sales rep
Description

Optional Cable Retractor Arm Kit for Dual Tower Sliding Shelf Overview

Now you can manage the cables of electronic equipment installed on the CPI Sliding Equipment Shelf. No more tangles, twists or damage from cuts, kinks, etc. during shelf extension or retraction, and the proper cable bend radius is maintained. Cables for the electronic equipment installed on the shelf are attached to the arm by 4 Saf-T-Grip® Cable Management Straps (3/4" x 4", black) to keep the cable neat and organized.

Key Features and Benefits

  • (4) Saf-T-Grip® Cable Management straps 3/4” x 4” (19.1 mm x 100 mm) keep cable organized
  • Made of cold-rolled steel
  • Finish is clear over zinc plating
  • Maximum equipment depth is 22” (560 mm) when using cable management arm
  • Maximum height clearance to allow retractor arm to function properly without interference is 17” (430 mm)
  • Kit includes (2) Cable Retractor Arms — one for each sliding tray
View Product Documentation