Your Cart (0)

Your cart is empty.

Cart Subtotal:
MSRP (USD)
$0

Monitor Shelf and Sliding Keyboard Tray
Helpful Downloads & Links
Overview

Provides a compact solution for storing and accessing components. Installs using eight #12-24 screws (not included).

Key Features and Benefits

  • Adjustable mounting depth of 23" to 39"D (580 mm to 990 mm)
  • Tray fits up to 19.1"W x 8.5"D (485 mm x 216 mm) keyboards
  • Tray and mouse pad store inside the monitor shelf
  • Keyboard tray locks into position
  • Mouse pad is 7" x 7" (180 mm x 180 mm)
  • Monitor shelf supports up to 200 lb (90.7 kg)
Explore Product Options
Refine By
Refine By
Explore Sizes & Options (6 Product Options)
Product Number Width Finish/ Color Price (USD MSRP)
No Products Matching Your Filters