39133-001
Equipment Rail Grommet Kit
Equipment Rail Grommet Kit; 1.8'' (46 mm) W x 5.3 " (135 mm) H; Black
$126.68
Contact a sales rep
Helpful Downloads & Links
Product Information
Design Tools
Description

Equipment Rail Grommet Kit Overview

Set of plastic grommets that cover cable openings in the equipment mounting rails in the wider cabinets to block airflow around equipment. Use with 27.6"W (700 mm) or 31.5"W (800 mm) rails.


Key Features and Benefits
  • Grommets are plastic, snap on, seal cable openings and can be cut to pass cables
  • Includes: (8) grommets
  • Material: Thermoplastic elastomer (TPE)
View Product Documentation