Add To Cart
Fan Kit for M-Series MegaFrame Cabinets
Qty:
Cart Subtotal: Contact us for pricing.
Fan Kit for M-Series MegaFrame Cabinets
Helpful Downloads & Links
Fan Kit provides optional ventilation and cooling for the cabinet.
Key Features and Benefits
- Four fans on two interchangeable frames to fit cabinet top panel
- Grill design and ball-bearing motor offer longer life and quiet operation
- Each fan frame has an IEC C-14 power inlet
- Includes a detachable 15'L (4.6 m) power cord with a molded plug
- Provides up to 400 CFM of ventilation for cabinet
- Can be used with M-Series MegaFrame, C-Series SlimFrame, and Seismic Frame Cabinets
- UL Recognized
Explore Product Options
Refine By
Refine By
Explore Sizes & Options (2 Product Options)
No Products Matching Your Filters