Add To Cart
Standard Fan Door for MegaFrame & SlimFrame Cabinets
Qty:
Cart Subtotal: Contact us for pricing.
Standard Fan Door for MegaFrame & SlimFrame Cabinets
Helpful Downloads & Links
When used as the rear door on a cabinet, removes heated air and prevents the build up of heated air inside the cabinet, which can cause equipment to overheat and shut down. Standard Fan Doors use single-speed fans.
Key Features and Benefits
- For use with M-Series MegaFrame and C-Series SlimFrame Cabinets
- 15' Long, grounded cord; 115 VAC straight plug (NEMA 5-15P)
- Anodized frame; door panel painted Black, Computer Beige, or Gray
- Fan assembly- black only
Explore Product Options
Refine By
Refine By
Explore Sizes & Options (33 Product Options)
No Products Matching Your Filters