Standard Wall-Mount Cabinet Fan Kit
Helpful Downloads & Links
Design Tools
Overview

The Standard Wall-Mount Cabinet Fan Kit provides additional airflow in the unit.

Key Features and Benefits

  • Kit attaches over the vents on the top or bottom of the cabinet, drawing air in and pressuring the cabinet, which forces warm air out of the cabinet
  • A filter, which provides protection from dust and debris, can be replaced without having to access the cabinet body.
  • 115 VAC Fan with 5’L (1.5 m) detachable power cord and NEMA 5-15 plug
  • 230 VAC Fan with 5’L (1.5 m) detachable power cord and IEC C14 plug
  • Material: Metal, plastic
  • Finish: Black
Explore Product Options
Refine By
Refine By
Explore Sizes & Options (2 Product Options)
Product Number Volts Plug Price (USD MSRP)
No Products Matching Your Filters