25515-002
Standard Wall-Mount Cabinet Fan Kit
Fan Kit; Standard Wall-Mount Cabinet; 230 V; 100 CFM; C14; Black
$128.11
Volts:
230 Volts
Plug:
C14
Contact a sales rep
Helpful Downloads & Links
Product Information
Design Tools
Description

Standard Wall-Mount Cabinet Fan Kit Overview

The Standard Wall-Mount Cabinet Fan Kit provides additional airflow in the unit.

Key Features and Benefits

  • Kit attaches over the vents on the top or bottom of the cabinet, drawing air in and pressuring the cabinet, which forces warm air out of the cabinet
  • A filter, which provides protection from dust and debris, can be replaced without having to access the cabinet body.
  • 115 VAC Fan with 5’L (1.5 m) detachable power cord and NEMA 5-15 plug
  • 230 VAC Fan with 5’L (1.5 m) detachable power cord and IEC C14 plug
  • Material: Metal, plastic
  • Finish: Black
View Product Documentation