39208-E03
Containment Floor Front Seal Kit
Aisle Containment Floor Seal Kit; Front Seal for 29.5"W (750 mm) Cabinets; 4"H x 29.5"W x 2.1"L (103 mm x 750 mm x 54 mm); Glacier White
$127.43
Width:
29.5" (750 mm)
Finish/ Color:
Glacier White
Contact a sales rep
Helpful Downloads & Links
Product Information
Design Tools
Description

Containment Floor Front Seal Kit Overview

Aisle Containment Cabinet To Floor Seal Kits are used at the bottom of cabinets to seal the space between the bottom of the cabinet and the floor when leveling feet or casters are in use. Eliminating this source of bypass airflow is essential due to the high pressure typically experienced in this area.

Compatible with F-Series TeraFrame® Gen 3 Cabinets, GF-Series​ GlobalFrame® Gen 2 Cabinets and N-Series TeraFrame® Gen 3 Cabinets (Cabinets have half-height side panels and top panels with covered cable openings in each corner.)

  • Blocks bypass airflow underneath cabinets to prevent leakage from the contained aisle
  • Fits snug against cabinets and the floor
  • Includes sheet steel covers
  • Front and Side Seals are ordered separately
  • Use one front seal kit on each cabinet; select to match the overall width of the cabinet
View Product Documentation