Panel Retention Clips Overview
Clips used to secure Polycarbonate Panels to Frame Extrusion on the Build To Spec Kit Hot Aisle Containment (HAC) Solution and Full Height Cabinet Blanking Panel.
Key Features:
- Attaches Polycarbonate Panel to the Frame Extrusion
- Easy snap in installation and removal; no special tools required
Specifications:
- Includes: (12) each, retention clips
- Material: Plastic; body is rigid PVC (UL 94VO), barbs on body are flexible Alcryn (UL 94HB)
- Flammability Standards: UL 94HB or UL 94VO, see Material
- Finish: Clear
View Product Documentation