• About
  • News & Events
  • Partners
  • Contact Us
  • 800.834.4969
Your Cart (0)

Your cart is empty.

Cart Subtotal:
MSRP (USD)
$0

48" (1220 mm) M-Series MegaFrame® Cabinet
Overview

The 48”H (1220 mm) M-Series MegaFrame® Cabinet is designed for space conscious customers who demand value, while offering the same excellent quality that sets CPI apart from the competition. This convenient height cabinet is designed specifically for restricted space installations.

The cabinet is available in a variety of widths and depths. Multiple cabinets can be mounted side-by-side using optional baying hardware. There are 25 rack-mount units available for placement of shelves or rack-mount components. (Each RMU equals 1.75 inches or 44.45 mm) The cabinet is available in white, black or gray powder-coated finish.

The cabinet is also available in a frame only configuration. Note: When ordering a frame only configuration, the wire management and mounting rails have a powder-coated finish based on your color selection. The frame is always silver-colored anodized aluminum.

Key Features and Benefits

  • Cabinet includes a vertical cable management section
  • Wide variety of options promote flexibility in cabinet configurability
  • Available in three depths; 24”, 30” and 36” (610 mm, 760 mm and 910 mm)
  • Available in a cabinet or frame-only configuration, with tapped 12-24 or Multi-Mount square-punched rails
  • Front-to-back adjustable rails have standard 5/8”-5/8”-1.2” alternating hole spacing
  • Load Rating: 2000 lb (907.2 kg)
Explore Product Options
Refine By
Refine By
  • Width
  • Top
  • Side Panels
  • Rail Style
  • Finish/ Color
  • Doors
  • Depth
Explore Sizes & Options (792 Product Options)
Product Number Width Top Side Panels Rail Style Finish/ Color Doors Depth Price (USD MSRP)
No Products Matching Your Filters