• About
  • News & Events
  • Partners
  • Contact Us
  • 800.834.4969
Your Cart (0)

Your cart is empty.

Cart Subtotal:
MSRP (USD)
$0

M-Series MegaFrame® Cabinet System
Overview

The M-Series MegaFrame® Cabinet System supports a vast array of potential applications. The cabinet is available in a variety of heights, widths and depths to meet the most stringent demands. The M-Series Cabinet System also allows the user to select mounting rails to accommodate today's variety of rack-mount equipment. 

Key Features and Benefits

  • Shipped fully assembled or knocked down for areas with small receiving docks or entryways
  • Wide variety of sizes, mounting rails, locking and security measures, and packaged kits
  • Integrated vertical cable management with 3” (80 mm) of cable capacity per side
  • 2,000 lb (907.2 kg) static load rating (with or without casters)
  • 19”EIA or 23” rack-mount width
  • #12-24 tapped, square-punched or specialty mounting rails with U markings for fast equipment installation
Explore Product Options
Refine By
Refine By
  • Width
  • Top
  • Side Panels
  • Rear Door
  • Rail Style
  • Height
  • Front Door
  • Finish/ Color
  • Depth
Explore Sizes & Options (3,347 Product Options)
Product Number Width Top Side Panels Rear Door Rail Style Height Front Door Finish/ Color Depth Price (USD MSRP)
No Products Matching Your Filters