Your Cart (0)

Your cart is empty.

Cart Subtotal:
MSRP (USD)
$0

Double Door for MegaFrame & SlimFrame Cabinets
Helpful Downloads & Links
Overview

Replacement doors are available in several styles including solid or vented plexiglass and solid or high-flow perforated metal. The high-flow perforated metal door has a 63% open area for maximum ventilation. Doors are easy to remove and can be mounted to open from the left or right. Keyed locks are pre-installed and include two keys.

Explore Product Options
Refine By
Refine By
  • Height
  • Width
  • Type
  • Finish/ Color
Explore Sizes & Options (72 Product Options)
Product Number Height Width Type Finish/ Color Price (USD MSRP)
No Products Matching Your Filters