For use within the MegaFrame, SlimFrame and SteelFrame cabinets, this three-piece vertical mounting rail system delivers greater flexibility and maximum use of floor space
Vertical rails for HP Servers allow you to use any HP provided rackmount kit within the MegaFrame M-Series Cabinet.
IBM® vertical mounting rails for the MegaFrame, SlimFrame and SteelFrame cabinets include two full or half height rails and 5/16-18 serrated flange nuts.
M-Series MegaFrame® Cabinet is a multi-purpose, lightweight aluminum cabinet available with 19"EIA or 23" wide equipment mounting rails and several styles of doors to match thermal and security requirements.