Your Cart (0)

Your cart is empty.

Cart Subtotal:
MSRP (USD)
$0

Vertical Mounting Rails for IBM® eServer pSeries Servers
Helpful Downloads & Links
Overview

IBM® vertical mounting rails for the MegaFrame, SlimFrame and SteelFrame cabinets include two full or half height rails and 5/16-18 serrated flange nuts. Mounting rails are made of steel with the Universal EIA 5/8”-5/8”-1/2” (15.9 mm -15.9 mm -12.7 mm) alternating hole pattern. Mounting holes are round in shape and non-threaded. Mounting rails adjust from 24”-39” (610 mm - 990 mm) allowing the installation of equipment with varying depths.

 

Explore Product Options
Refine By
Refine By
  • Height
  • Type
  • Finish/ Color
Explore Sizes & Options (21 Product Options)
Product Number Height Type Finish/ Color Price (USD MSRP)
No Products Matching Your Filters