Add To Cart
Vertical Mounting Rails for MegaFrame & SlimFrame Cabinets
Qty:
Cart Subtotal: Contact us for pricing.
Vertical Mounting Rails for MegaFrame & SlimFrame Cabinets
Helpful Downloads & Links
The M-Series MegaFrame® Cabinet System supports a vast array of potential applications. The cabinet is available in a variety of heights, widths and depths to meet the most stringent demands. The M-Series Cabinet System also allows the user to select mounting rails to accommodate today's variety of rack-mount equipment.
Key Features and Benefits
- Shipped fully assembled or knocked down for areas with small receiving docks or entryways
- Wide variety of sizes, mounting rails, locking and security measures, and packaged kits
- Integrated vertical cable management with 3” (80 mm) of cable capacity per side
- 2,000 lb (907.2 kg) static load rating (with or without casters)
- 19”EIA or 23” rack-mount width
- #12-24 tapped, square-punched or specialty mounting rails with U markings for fast equipment installation
Explore Product Options
Refine By
Refine By
Explore Sizes & Options (48 Product Options)
No Products Matching Your Filters