Your Cart (0)

Your cart is empty.

Cart Subtotal:
MSRP (USD)
$0

E-Series ISP Co-Location Cabinet
Helpful Downloads & Links
Overview

The three separate, secure compartments in the 7" (2.1 m) E-Series ISP Co-Location Cabinet provide 14 usable rack-mount spaces for equipment mounting in each compartment. Also available in standard 30" and 36" (760 mm and 910 mm) usable mounting depths to accommodate most file server variations. 

Key Features and Benefits

  • Three separate, lockable compartments to maximize floor space
  • Patented channel raceways to isolate cable management for each compartment
  • Eight-outlet power strips included for each compartment
  • Shipped fully assembled or knocked down for areas with small receiving docks or entryways
  • 2,000 lb (907.2 kg) static load rating
  • 19” EIA or 23” rack-mount width
  • #12-24 tapped or square-punched mounting rails with U markings for fast equipment installation 
Explore Product Options
Refine By
Refine By
Explore Sizes & Options (768 Product Options)
Product Number Width Side Panels Shipping Options Rear Latch Rear Door Rail Style Front Latch Front Door Finish/ Color Depth Price (USD MSRP)
No Products Matching Your Filters