• About
  • News & Events
  • Partners
  • Contact Us
  • 800.834.4969
Your Cart (0)

Your cart is empty.

Cart Subtotal:
MSRP (USD)
$0

GF-Series GlobalFrame Gen 2 Cabinet System
Overview

Available in a select set of industry-standard sizes, GF-Series GlobalFrame features two specific configurations that meet most application requirements. Standard GlobalFrame cabinets with perforated front and rear doors support front-to-rear airflow for hot aisle/cold aisle or aisle containment applications. High-density cabinets with perforated front and solid rear doors and a top-mount Vertical Exhaust Duct, guide hot exhaust air away from the cabinet to support a closed return application. Both configurations cover the basics with adjustable-depth Z-shaped mounting rails that help block bypass airflow around equipment, cable openings in the top panels that are large enough for high-amperage PDU power plugs, casters to easily position the cabinet and locking doors and side panels to secure equipment.

Key Features and Benefits

  • Industry-standard sizes make selection easy
  • Two configurations to support front-to-rear or front-to-top airflow
  • Wide range of thermal and cable management accessories
  • Fully compatible with aisle containment solutions
Explore Product Options
Refine By
Refine By
Explore Sizes & Options (648 Product Options)
Product Number Height Width Depth Side Panels Top Panel Finish/ Color Frame Style Pallet Type Price (USD MSRP)
No Products Matching Your Filters