• About
  • News & Events
  • Partners
  • Contact Us
  • 800.834.4969
Your Cart (0)

Your cart is empty.

Cart Subtotal:
MSRP (USD)
$0

C-Series SlimFrame® Cabinet System
Overview

The C-Series SlimFrame® Cabinet System is an ideal storage solution for EIA standard 19" rack-mountable equipment that fits on a standard, 24" (610 mm) access floor tile and provides up to 43U of space. The cabinet can bay to any existing MegaFrame to meet the demand for data storage expansion. Multiple SlimFrame Cabinets bay together by selecting variations without side panels and by using the included Multi-Bay Attachment Hardware Kit. 

Key Features and Benefits

24” (610 mm) total width to match dimensions of raised-floor tiles for strategic layout and optimum use of floor space

  • Shipped fully assembled or knocked down for areas with small receiving docks or entryways
  • Integrated vertical cable management with 1.45” (37 mm) of cable capacity per side
  • 2,000 lb (907.2 kg) static load rating (with or without casters)
  • 19”EIA rack-mount width
  • #12-24 tapped, square-punched or specialty mounting rails with U markings for fast equipment installation
Explore Product Options
Refine By
Refine By
  • Top
  • Side Panels
  • Rear Door
  • Rail Style
  • Height
  • Front Door
  • Finish/ Color
  • Depth
Explore Sizes & Options (2,376 Product Options)
Product Number Top Side Panels Rear Door Rail Style Height Front Door Finish/ Color Depth Price (USD MSRP)
No Products Matching Your Filters