• About
  • News & Events
  • Partners
  • Contact Us
  • 800.834.4969
Your Cart (0)

Your cart is empty.

Cart Subtotal:
MSRP (USD)
$0

F-Series TeraFrame HD Cabinet System
Overview

Every cabinet includes two pairs of sliding, continuously adjustable equipment mounting rails with square punched mounting holes for  compatibility with most rack-mount equipment. In addition, the F-Series TeraFrame HD Cabinet system includes heavy-duty casters with roller bearings for superior long-term performance under load, a shock pallet, and a re-usable cushioned carton for protection during shipment.

Combine the F-Series TeraFrame HD Cabinet with thermal, power and cable management accessories to create a custom solution that fits your exact needs. See inside for product details. Contact CPI Technical Support to specify your cabinet.

Key Features and Benefits

  • Safely transports up to 3,000 lb (1360 kg) of electronic equipment from a factory integration site direct to a customer’s data center
  • Heavy-duty shock pallet and re-usable cushioned carton allows the cabinet to be reshipped after the equipment is loaded
  • Heavy-duty welded steel ramp provides a safe method for unloading the cabinet from the pallet upon arrival at the installation site
  • Cabinet moves easily on heavy-duty casters that provide superior long-term performance under load
  • Minimize installation time with an optional bolt-down kit that securely anchors the cabinet to the floor structure and can be installed prior to the cabinet’s arrival
Explore Product Options
Refine By
Refine By
  • Top Panel
  • Rear Door
  • Height
  • Front Door
  • Depth
Explore Sizes & Options (23 Product Options)
Product Number Top Panel Rear Door Height Front Door Depth Price (USD MSRP)
No Products Matching Your Filters