Add To Cart
Standard Wall-Mount Cabinet
Qty:
Cart Subtotal: Contact us for pricing.
Standard Wall-Mount Cabinet
Helpful Downloads & Links
The Standard Wall-Mount Cabinet is a structurally advanced metal enclosure designed to provide secure storage for telecommunications equipment in remote locations. This product offers a variety of options, frame sizes and upgrades, which will increase security, optimize equipment payload and improve airflow. The cabinet features a non-swing, fixed chassis with a hinged door. Cabinet door options include solid metal, tempered glass and perforated metal. All doors come equipped with a standard locking key-latch with the option to upgrade to the Electronic Lock Kit, System 1000.
Key Features and Benefits
- Engineered solution designed for smaller equipment rooms, closets and remote locations
- Ships partially assembled in a compact flat pack and is easy to maneuver around jobsites
- Simplified assembly process by using a simple slot-an-hook design
- Cabinet chassis is vented on top and bottom
- Includes one pair of adjustable depth 19" EIA square-punched mounting rails
- Offers a number of different door designs and colors
- Bonded construction facilitates grounding
Explore Product Options
Refine By
Refine By
Explore Sizes & Options (36 Product Options)
No Products Matching Your Filters