• About
  • News & Events
  • Partners
  • Contact Us
  • 800.834.4969
Your Cart (0)

Your cart is empty.

Cart Subtotal:
MSRP (USD)
$0

AAT-WMESG-P
Large NEMA-Rated Wireless Wall-Mount Enclosure with Window
Large NEMA-Rated Wireless Wall-Mount Enclosure With Window; 15.5"W (394 mm) x 13.5"D (343 mm) x 6"L (150 mm); Gray
$586.96
Contact a sales rep
Documentation
Description

Large NEMA-Rated Wireless Wall-Mount Enclosure with Window Overview

The AAT-WMESG-P is for warehouse, manufacturing, light industrial and exterior use. A single front door provides access to equipment. The door is attached with a continuous steel hinge and secured by padlock through a stainless steel padlock hasp. A gasket seals the interior at closure. Large window provides viewing of equipment.

Key Features and Benefits

  • Enclosure is completely sealed; customer drills cable entry hole to fit application
  • Removable mounting plate for wireless transmitters
  • Enclosure: Fiberglass reinforced polyester, gray
  • The interior of enclosure is 5"D (130 mm)
  • Maximum equipment size: 13.5" x 11.5" x 5" (343 mm x 292 mm x 130 mm)
  • NEMA 1, 2, 3, 3R, 4, 4X, 12, and 13
View Product Documentation